- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Electronic Regulators
Electronic Regulators
Electro pneumatic air regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output.
VY1, Electro Pneumatic Regulator
A hybrid regulator is created from a regulator and a solenoid valve with the electro-pneumatic regulator series VY1. A maximum effective area of 670mm² (2B) can be covered by the combination of an ultra-compact electro-pneumatic pilot valve (22.4 X 30 X 39) and a 3 port, high-capacity exhaust main regulator (VEX1*00 series). Having the amplifier built into the electro-pneumatic pilot valve, only an external (24V DC) power supply and (1 to 5V DC) signal voltage need to be connected making handling simple. Using the VVEXB/2/4 series, a maximum 10 station manifold is possible.
IITV23 Manifold Electronic Regulator
IITV23 Electro-Pneumatic Regulator connects both EX600 fieldbus system and electro-pneumatic regulator in the same manifold. By consolidating connection to a single manifold, no external wiring is required.
ITV Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
PVQ Proportional Solenoid Valve
PVQ series, compact proportional solenoid valve, was designed by SMC with a direct poppet construction. This construction enables low leakage, while de-energized. PVQ series has been used in applications such as air blow, flow control, hand piece control for dental unit and other respiratory equipment, as well as, cooling for laser machinery etc.
VEF/VEP Proportional Control Valve
A proportional control valve system provides the ability to infinitely control the position of the internal spool assembly which increases or decreases the amount of flow or pressure being released from the valve. SMC offers 2 types of proportional control valves, a pressure type VEP which controls secondary pressure by varying the current through the solenoid, and a flow rate type VEF which controls air flow by varying current through the solenoid.
VER 5 Port Electro-Pneumatic Proportional Valve
The 5 port electro-pneumatic proportional valve, Series VER can be used to switch and actuate a cylinder and to perform stepless pressure control of port A through electric signals. The VER2000 (direct operated type) is available with 1/4 or 3/8 port size. The VER4000 (internal pilot type) and the VER4001 (external pilot type) are available with 3/8, 1/2 or 3/4 port size. Thread types include Rc, G, NPT or NPTF. The VER is also available without a sub-plate.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories