IITV23
IITV23 Electro-Pneumatic Regulator connects both EX600 fieldbus system and electro-pneumatic regulator in the same manifold. By consolidating connection to a single manifold, no external wiring is required.
IITV23 Manifold, Plug-In Type, with EX600 Fieldbus
IITV23 Electro-Pneumatic Regulator connects both EX600 fieldbus system and electro-pneumatic regulator in the same manifold. By consolidating connection to a single manifold, no external wiring is required.
- Max number of E/P regulator: 4 stations
- Available protocol: EtherNet/IP, Profinet, EtherCAT
- Compatible with EX600 I/O units
- IP rating: IP65
Please contact your SMC representative when placing the order.
ITV23* Electro-Pneumatic Regulator for Manifold
IITV23 Electro-Pneumatic Regulator connects both EX600 fieldbus system and electro-pneumatic regulator in the same manifold. By consolidating connection to a single manifold, no external wiring is required.
- Max number of E/P regulator: 4 stations
- Set Pressure Range: 0 to 0.7 MPa and 0 to 0.9 MPa
- Max Supply Pressure: 1.0 MPa
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery