VHS
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
VHS*-D, Pressure Relief 3-port Valve
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
- 3 port pressure relief valve
- Accessory for AC-D series
- Lockable for energy isolation
- Single action operation, simply turn
- Resin or metal handle construction
- Port sizes (inches): 1/8, 1/4, 3/8, 1/2, 3/4, 1
VHS20/30/40/50, Pressure Relief Valve, 3-Port, w/Locking Holes (Single Action)
This product will end production in March 2025. -- Please select the VHS*-D series for new applications
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
- 3 port pressure relief valve
- Accessory for AC series
- Lockable for energy isolation
- Single action operation, simply turn
- Resin or metal handle construction
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
- Thread Types: Rc, NPT, G
VHS2510/3510/4510/5510, Pressure Relief Valve, 3-Port, w/Locking Holes (Double Action)
This product will end production in March 2025. -- Please select the VHS*-D series for new applications
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
- 3 port pressure relief valve
- Accessory for AC series
- Lockable for energy isolation
- Double action operation, push down and turn
- Resin or metal handle construction
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
- Thread Types: Rc, NPT, G
VHS30-X2155, Pressure Relief, 3 Port Valve w/Locking Holes (Single Action)
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
- Manually operated valve that can be used to prevent accidents caused by residual pressure in pneumatic lines
- Possible to verify the supply and exhaust status of air flow at a glance
- When in the exhaust position, the valve can be padlock secured. This prevents accidental start-ups while personnel are cleaning or servicing equipment.
- Stainless steel body with aluminum or stainless steel handle
- Validated according to ISO13849
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery