- SMC Home
- Products
- Airline Equipment
- Shut Off Valves
- VHS Shut Off Valves
- VHS20-30-40-50 Pressure Relief Valve 3-Port w-Locking Holes Single Action
VHS20/30/40/50, Pressure Relief Valve, 3-Port, w/Locking Holes (Single Action)
This product will end production in March 2025. -- Please select the VHS*-D series for new applications
The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes. The units can be locked in the exhaust position and can be an integral part of an energy isolation system. Air flow direction is easily identified by handle orientation and labelling.
- 3 port pressure relief valve
- Accessory for AC series
- Lockable for energy isolation
- Single action operation, simply turn
- Resin or metal handle construction
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
- Thread Types: Rc, NPT, G