Select values from the drop down lists or make appropriate selections to configure the part number.
Delivery Pressure
-- Pick an Option --
02 [1 to 30 psig (0.007 to 0.2 MPa); Sub-atmospheric : 100mm Hg absolute to 30 psig (-88kPa to 0.2MPa)]
06 [2 to 60 psig (0.014 to 0.4 MPa)]
10 [2 to 100 psig (0.014 to 0.7 MPa)]
15 [5 to 150 psig (0.034 to 1.0 MPa)]
Material
-- Pick an Option --
S (Body: 316L SS Secondary Remelt; Poppet: Hastelloy® C-22; Diaphragm: Hastelloy® C-22; Nozzle: 316L SS)
SH (Body: 316L SS Secondary Remelt; Poppet: Hastelloy® C-22; Diaphragm: Hastelloy® C-22; Nozzle: Hastelloy® C-22)
Surface Finish
-- Pick an Option --
15 μin. (0.4 μm), Standard
M [10 μin. (0.25 μm)]
V [7 μin. (0.18 μm)]
X [5 μin. (0.13 μm)]
Range Options
-- Pick an Option --
Standard
A (Sub-atmospheric)
Ports
-- Pick an Option --
2PW [2 Ports (1-In; 2-Out)]
3PW [3 Ports (1-In; 2-Out; 4-Gauge Port Outlet)]
4PW [4 Ports (1-In; 2-Out; 3-Gauge Port Inlet; 4-Gauge Port Outlet)]
Connections, Inlet
-- Pick an Option --
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
FV8 (1/2 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
MV8 (1/2 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
TW8 (1/2 Inch Tube Weld)
Connections, Outlet
-- Pick an Option --
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
FV8 (1/2 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
MV8 (1/2 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
TW8 (1/2 Inch Tube Weld)
Gauge Port, Inlet
-- Pick an Option --
No Gauge Port
0 (No Pressure Gauge, Connections: 1/4 Inch Face Seal Male)
V3 [-30 in.Hg to 30 psig (-0.1 to 0.2 MPa)]
L [-30 in.Hg to 60 psig (-0.1 to 0.4 MPa)]
1 [-30 in.Hg to 100 psig (-0.1 to 0.7 MPa)]
H [-30 in.Hg to 160 psig (-0.1 to 1.1 MPa)]
2 [0 to 200 psig (0 to 1.4 MPa)]
4 [0 to 400 psig (0 to 3 MPa)]
10 [0 to 1000 psig (0 to 7 MPa)]
40 [0 to 4000 psig (0 to 28 MPa)]
Gauge Port, Outlet
-- Pick an Option --
No Gauge Port
0 (No Pressure Gauge, Connections: 1/4 Inch Face Seal Male)
V3 [-30 in.Hg to 30 psig (-0.1 to 0.2 MPa)]
L [-30 in.Hg to 60 psig (-0.1 to 0.4 MPa)]
1 [-30 in.Hg to 100 psig (-0.1 to 0.7 MPa)]
H [-30 in.Hg to 160 psig (-0.1 to 1.1 MPa)]
2 [0 to 200 psig (0 to 1.4 MPa)]
Pressure Gauge Unit
-- Pick an Option --
psig/bar (or None in the Case of No Gauge)
MPA (MPa, Under Japanese Regulation Pressure Gauge Must be MPa for Use in Japan)
Seat Material
-- Pick an Option --
PCTFE, Standard
VS (Vespel®)
Flow Specification
-- Pick an Option --
Standard
HR [High Inlet Pressure, Max. Inlet Pressure 3000 psig (20.7MPa)]
Bonnet
-- Pick an Option --
Standard
P (Panel Installation)
SC (Short Type)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.