AP
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.AP500, Single Stage Compact Regulator for Ultra High Purity
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- Flow capacity: standard to 15 slpm; HF (option) to 30 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Sub-atmospheric pressure delivery option
AP1000, Single Stage Regulator for Ultra High Purity, Low to Intermediate Flow w/Bonnet Port
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Flow capacity: standard to 30 slpm; HF (option) to 120 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Point of use and source cylinder applications
AP1500, Single Stage Regulator for Ultra High Purity, Low Flow, Tied-diaphragm
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Flow capacity: standard to 30 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
AP1600, Single Stage Regulator for Ultra High Purity, Low Flow to Intermediate Flow
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Flow capacity: standard to 100 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
AP1900, Single Stage Regulator for Ultra High Purity, Low to Intermediate Flow, Tied-Diaphragm
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Flow capacity: standard (Cv0.13); HF (high flow Cv 0.16)
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
AP1400T, Single Stage Regulator for Ultra High Purity, Intermediate Flow, Tied-Diaphragm
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- Flow capacity: to 400 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals standard
- Sub-atmospheric pressure delivery option
AP1200, Single Stage Regulator for Ultra High Purity, High Flow (Tied-diaphragm)
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: standard Max. 1700 psig (11.7MPa); HR (option) Max. 3000 psig (20.7 MPa)
- Flow capacity: standard to 800 slpm; HF (option) to 1000 slpm; FC (option) to 1500 slpm
- Body material: 316L SS secondary remelt
- Hastelloy internals available for corrosion resistence
- Tied-diaphragm design
- Point of use and source cylinder applications
AP1100, Single Stage Regulator for Ultra High Purity, Delivery of Sub-atmospheric Pressure
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- Sub-atmospheric to low positive pressure delivery
- Flow capacity: to 0.5 slpm
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
AP1700, Two Stage Regulator for Ultra High Purity, Low Flow, Tied-diaphragm
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Minimizes supply pressure effect by two stage regulation
- Tied-diaphragm design
AP2700, Two Stage Regulator for Ultra High Purity, Intermediate Flow, Tied-diaphragm
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- High inlet pressure type: max. 3500 psig (24.1MPa)
- Body material: 316L SS secondary remelt
- Hastelloy® internals available for corrosion resistance
- Minimizes supply pressure effect by two stage regulation
- Tied-diaphragm design
AP9*00, Single Stage Regulator for Ultra High Purity, Bulk Gas Delivery
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.- For UHP gas delivery
- Flow capacity: AP9000 to 2000 slpm; AP9100 to 5000 slpm
- Body material: 316L SS
- Tied-diaphragm design
- Bulk gas delivery
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery