- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS Residual Pressure
- AS1FE Speed Controller Residual Pressure Exhaust
AS***1FE, Speed Controller, Residual Pressure Exhaust
This flow control can used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these flow controls are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
- Speed controller with residual pressure release valve with one-touch fittings
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Elbow or universal style
- Meter-in or meter-out control
- Port sizes: 1/8, 1/4, 3/8, 1/2
- Tube sizes O.D. (mm): 4, 6, 8, 10, 12