- SMC Home
- Products
- Connectors
- Speed Controllers
- AS Residual Pressure
AS (Residual Pressure)
This speed control can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controls are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).

AS***1FE, Speed Controller, Residual Pressure Exhaust
This speed control can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controls are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
- Speed controller with residual pressure release valve with one-touch fittings
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Elbow or universal style
- Meter-in or meter-out control
- Port sizes: 1/8, 1/4, 3/8, 1/2
- Tube sizes O.D. (mm): 4, 6, 8, 10, 12

AS*000E, Speed Controller, Residual Pressure Exhaust
This speed control can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controls are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
- Speed controller with residual pressure release valve
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Port sizes: /8, 1/4, 3/8, 1/2
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery