- SMC Home
- Products
- Actuators
- Linear Actuators
- Standard
- CS1
- CDS1W Air Cylinder Double Acting Double Rod Lube Type
C(D)S1W, Air Cylinder, Double Acting Double Rod (Lube Type)
Series CS1 air cylinder double rod, double acting version of SMC's largest bore cylinder. This version is pre-lubricated so there is no need for a lubricator in your system. This series is available in bore sizes up to 300mm and stroke lengths up to 1200mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.
- Air cylinder, double acting, double rod, lube type
- Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
- Mountings: basic, foot, flange, trunnion
- Rod boots and cushions available
- Auto switch capable for 125mm~200mm bores
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to cart.
Error in adding Product to cart.