- SMC Home
- Products
- Actuators
- Linear Actuators
- Standard
- CS1
- CDS1WN Air Cylinder Double Acting Double Rod Non-lube
C(D)S1W*N, Air Cylinder, Double Acting, Double Rod (Non-lube)
Series CS1 air cylinder double rod, double acting version of SMC's largest bore cylinder. This version is NOT pre-lubricated so a lubricator in your system is required. This series is available in bore sizes up to 300mm and stroke lengths up to 2400mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.
- Air cylinder, double rod, non-lube type
- Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
- Mountings: basic, foot, flange, trunnion
- Rod boots and cushions available
- Auto switch capable for 125mm~200mm bores
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to cart.
Error in adding Product to cart.