KQG2
Series KQG2 is a one-touch fitting made of all stainless steel SUS316, except seal parts. The series is suitable for use with steam and is grease-free. Applicable tubing includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin. The KQG2 series is available in both metric and inch sizes. The KQG2 is more compact and lightweight, and offers more configuration variations and tube sizes than the KQG series.
KQG2, Stainless Steel 316, One-touch Fitting, Inch Size (UNF, NPT Threads)
Series KQG2 is a one-touch fitting made of all stainless steel SUS316, except seal parts. The series is suitable for use with steam and is grease-free. Applicable tubing includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin. The KQG2 series is available in both metric and inch sizes. The KQG2 is more compact and lightweight, and offers more configuration variations and tube sizes than the KQG series.
- Stainless steel 316 one-touch fittings, inch size
- Seal parts: FKM
- Can be used with steam
- Grease-free
- Applicable tubing material includes FEP, PFA, nylon, soft nylon, polyurethane, polyolefin
- This product is not intended for use in potable water systems
KQG2, Stainless Steel 316, One-touch Fitting, Metric (M, R, Rc Threads)
Series KQG2 is a one-touch fitting made of all stainless steel SUS316, except seal parts. The series is suitable for use with steam and is grease-free. Applicable tubing includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin. The KQG2 series is available in both metric and inch sizes. The KQG2 is more compact and lightweight, and offers more configuration variations and tube sizes than the KQG series.
- Stainless steel 316 one-touch fittings, metric
- Seal parts: FKM
- Can be used with steam
- Grease-free
- Applicable tubing material includes FEP, PFA, nylon, soft nylon, polyurethane, polyolefin
- This product is not intended for use in potable water systems
KQG2-F, Stainless Steel 316, (FDA Compliant) One-touch Fitting, Inch Size (UNF, NPT Threads)
KQG2-F series are special fittings intended for the food industry application. With their stainless steel 316 construction and gasket seal made of special FDA-compliant FKM rubber material, these fittings offer high anti corrosion performance, and can be used with numerous piping materials including FEP, PFA, soft and regular nylon, polyurethane, and polyolefin. With different body type variations available, the KQG2-F fittings can accommodate tube sizes from 3.2mm to 16mm, and ø1/8" to ø 1/2".
- For food industry
- Stainless steel 316 metric size one-touch fittings
- FDA compliant
- Applicable tubing: FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
- Fluid temperature: -5 to 150°C
- FDA compliant rubber parts
- NSF H1-compliant paraffin grease
KQG2-F, Stainless Steel 316, (FDA Compliant) One-touch Fitting, Metric (G Thread)
KQG2-F series are special fittings intended for the food industry application. With their stainless steel 316 construction and gasket seal made of special FDA-compliant FKM rubber material, these fittings offer high anti corrosion performance, and can be used with numerous piping materials including FEP, PFA, soft and regular nylon, polyrethane, and polyolefin. With different body type variations available , the KQG2-F fittings can accommdate tube sizes from 4mm to 16mm, and ø1/8" to ø1/2".
- For food industry
- Stainless steel 316 metric size one-touch fittings
- FDA compliant
- Applicable tubing: FEP, PFA, nylon, soft nylon, polyurethane, polyolefin
- Fluid temperature: -5 to 150°C
- FDA compliant rubber parts
- NSF H1-compliant paraffin grease
KQG2-F, Stainless Steel 316, (FDA Compliant) One-touch Fitting, Metric (M, R, Rc Threads)
KQG2-F series are special fittings intended for the food industry application. With their stainless steel 316 construction and gasket seal made of special FDA-compliant FKM rubber material, these fittings offer high anti corrosion performance, and can be used with numerous piping materials including FEP, PFA, soft and regular nylon, polyrethane, and polyolefin. With different body type variations available , the KQG2-F fittings can accommdate tube sizes from 3.2mm to 16mm, and ø1/8" to ø1/2".
- For food industry
- Stainless steel 316 metric size one-touch fittings
- FDA compliant
- Applicable tubing: FEP, PFA, nylon, soft nylon, polyurethane, polyolefin
- Fluid temperature: -5 to 150°C
- FDA compliant rubber parts
- NSF H1-compliant paraffin grease
KQG2P, (FDA Compliant), Stainless Steel 316 One-touch Fittings, Metric/Inch Size
Series KQG2P plug are stainless steel 316 one-touch fitting, which is compliant with the Food and Drug Administration (FDA).
- Plug, One-touch fitting
- Applicable fitting size (metric): ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
- Applicable fitting size (inch): ø1/8", ø5/32", ø1/4", ø5/16", ø3/8", ø1/2"
- FDA compliant
- Applicable tubing: FEP, PFA, Nylon, soft nylon, polyurethane, polyolefin
- For food industry
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery