- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VP 3 Port Valves
VP 3 Port Valves
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve, or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to –101.2kPa.
VP Valve (All Types)
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.
VP Manifold
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve, or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to –101.2kPa.Product & CAD Models
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
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve