- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VP
- Valve All Types
Valve (All Types)
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.VP300/500/700, 3 Port Solenoid Valve, Body Ported, Single Unit
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.- 3 port, pilot poppet type valve
- Available with power saving circuit to reduce power consumption
- Port sizes from 1/8 to 1/2, depending on series
- Thread types: Rc, G, NPT, NPTF
VP300/500/700, 3 Port Solenoid Valve, Base Mounted, Single Unit
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.- 3 port, pilot poppet type valve
- Available with power saving circuit to reduce power consumption
- Available with port sizes from 1/8 to 1/2, depending on series
- Thread types: Rc, G, NPT, NPTF
VP3145/3165/3185, 3 Port Solenoid Valve, Large Size w/Rubber Seal
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.- Large flow capacity, small exhaust resistance
- Easy conversion to N.C. or N.O.
- Possible to use in vacuum or under low pressure
- Free mounting orientation
VP3145/3165/3185, Main Valve Double Acting Type (-X80/X81)
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.- Large flow capacity, small exhaust resistance
- Easy conversion to N.C. or N.O.
- Single or double solenoid
VP300/500 , 3 Port Solenoid Valve, Body Ported/Base Mounted, Low Wattage Specification
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.- Low wattage specification
- Power consumption : 0.34W w/o light; 0.4W w/light
- Available in body ported or base mounted styles
- Available threads: Rc, G, NPT or NPTF
- Actuation: N.C. or N.O.
VP517/717, 3 Port Solenoid, Residual Pressure Relief, Modular Connection
VP5/717 series is a residual pressure relief 3 port valve with modular connection to SMC's AC series F.R.L unit. It allows for space saving compared to non modular type.
- Modular connection to AC series F.R.L. units
- Allows for space saving and reduced piping labor
- Power consumption: 0.35 W (Without light) and can be continuously energized
- IP65 Protection rating
VP5/746E, 3-Port Residual Pressure Relief, Modular Connection
VP5/746E series is a residual pressure relief 3 port valve with modular connection to SMC's AC-D series F.R.L. unit. It allows for space saving compared to non modular type. Available with soft start-up function and built-in check valve.
- Modular connection to AC-D series F.R.L. units
- Allows for saving and reduced piping labor
- Power consumption: 0.35 W (without light) and can be continuously energized
- IP65 Protection rating