- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VP
- Valve All Types
- VP300-500 3 Port Solenoid Valve Body Ported-Base Mounted Low Wattage Specification
VP300/500 , 3 Port Solenoid Valve, Body Ported/Base Mounted, Low Wattage Specification
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The series may be used as either a selector valve, or a divider valve. It is vacuum applicable up to –101.2kPa. Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal. It is possible to use the series in vacuum applications or under low pressure. Both series are available in a normally closed or normally open styles.
- Low wattage specification
- Power consumption : 0.34W w/o light; 0.4W w/light
- Available in body ported or base mounted styles
- Available threads: Rc, G, NPT or NPTF
- Actuation: N.C. or N.O.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.