VP300/500/700, 3 Port Solenoid Valve, Base Mounted, Single Unit

SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit).  The series may be used as either a selector valve, or a divider valve.  It is vacuum applicable up to –101.2kPa.  Series VP3145/3165/3185 is a large size, 3 port solenoid valve with a rubber seal.  It is possible to use the series in vacuum applications or under low pressure.  Both series are available in a normally closed or normally open styles.

  • 3 port, pilot poppet type valve
  • Available with power saving circuit to reduce power consumption
  • Available with port sizes from 1/8 to 1/2, depending on series
  • Thread types: Rc, G, NPT, NPTF
VP300/500/700, 3 Port Solenoid Valve, Base Mounted, Single Unit
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Food Manufacturing Safety Configuration Status
Series Configuration Status
Pilot Type Configuration Status
Pressure Specification Configuration Status
Coil Specification Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Light & Surge Suppressor Configuration Status
Manual Override Configuration Status
Port Size Configuration Status
Thread Type Configuration Status
Actuation Type Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate