- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- JSY
- JSY1000-E Valve and Ejector System
JSY1000-E Valve and Ejector System
JSY1000-E ejector and valve combination manifold has the ability to mount ejectors alongside valves. The devices have been integrated into one for applications which have a need for positive pressure and vacuum suction being used together. Stations can be ordered with built-in pressure sensors.
![JSY1000-E Valve Manifold Integrated with Ejector System, Plug-In Connector Connecting Base, EX260](https://content2.smcetech.com/image/medium/JSY1000E-A-P15-2_MED.png)
JSY1000-E Valve Manifold Integrated with Ejector System, Plug-In Connector Connecting Base, EX260
JSY1000-E ejector and valve combination manifold has the ability to mount ejectors alongside valves. The devices have been integrated into one for applications which have a need for positive pressure and vacuum suction being used together. Stations can be ordered with built-in pressure sensors.
- Vacuum capable manifold
- New EX260-PEC1 specifically made for JSY-E
- Available up to 24 stations of single solenoid or 12 with double
- Optional built-in pressure sensor
![JSY-E, Ejector Supply Valve/ Release Valve](https://content2.smcetech.com/image/medium/JSY_Plugin.jpg)
JSY-E, Ejector Supply Valve/ Release Valve
Plug-in type for JSY1000-E series. JSY plug-in type is compatible with fieldbus, ethernet and wireless communication module such as EX600 and EX260.
- Plug-in type flow rate (Cv): JSY1000: 0.27
- Valve body width: JSY1000: 6.4mm
- IP67 protection rating (JSY1000: IP40)
![Spacer Type Ejector](https://content2.smcetech.com/image/medium/JSY1000E-A-P17-1_MED.png)
Spacer Type Ejector
Combination of a newly-developed spacer type ejector and a solenoid valve, makes it possible to selectively use ejectors in accordance with the application.
- Save up to 90% of air if paired with check valve and built-in pressure sensor
- Can be used to control your emergency stop state
![Pilot Air Control Unit](https://content2.smcetech.com/image/medium/JSY1000E-A-P22-1_MED.png)
Pilot Air Control Unit
The Pilot Air Control Unit is a single station manifold block with incorporated pressure sensor to monitor and control operation of on manifold valves by supplying or discharging pilot air only to the valves which utilize external pilot air.
- Supplies/discharges pilot air only to/from the valve
- Assists in holding valve switching state
- Pressure sensor applicable
![EX260, SI Unit](https://content2.smcetech.com/image/medium/EX260.jpg)
EX260, SI Unit
EX260 series is a compact and cost effective fieldbus solution for output applicable to SMC's most popular directional control valves such as New SY, SV, VQC, and S0700 Series. It can control up to 32 solenoids in one manifold. Available protocols are EtherNet/IP™, PROFINET®, EtherCAT®, PROFIBUS-DP®, DeviceNet™ and CC-Link. EX260 series has standard dual port connectivity to eliminate the need of switches or branch connector, reducing wiring and component cost. IP67 enclosure rating ensures protection against dust and washdown environment.
- Cost-effective fieldbus solution for output
- Compatible with JSY, SY, SV, VQC and S0700
- Protocols: EtherNet/IP™, PROFINET®, EtherCAT®, IO-Link, DeviceNet™, POWERLINK, PROFIBUS-DP®
- Protocols for JSY1000-E Integrated JSY Valve/Vacuum System: EtherNet/IP™, EtherCAT®, PROFINET®, IO-Link
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery