Select values from the drop down lists or make appropriate selections to configure the part number.
Series
-- Pick an Option --
1 (JSY1000)
Type
-- Pick an Option --
10S (Side-Ported, Serial Interface, EX260)
SI Unit
-- Pick an Option --
0 (w/o SI Unit)
DN (EtherCAT, Comm: M8 2pc, Pwr: M8 2pc)
FN (PROFINET, Comm: M12 2 pc, Pwr: M12 1 pc)
KN (IO-Link, Comm: M12, 1 pc)
Valve Stations
-- Pick an Option --
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
P,E Port Location
-- Pick an Option --
U (U Side, 2 to 10 Stations)
D (D Side, 2 to 10 Stations)
B (Both Sides, 2 to 24 Stations)
SUP/EXH Block
-- Pick an Option --
Internal Pilot
S (Internal Pilot, Built-in Silencer)
Number of Pressure Sensors
-- Pick an Option --
1 (1 Station)
2 (2 Stations)
3 (3 Stations)
4 (4 Stations)
5 (5 Stations)
Pressure Detection Port for Non Pilot Control Sensor Blocks
-- Pick an Option --
None (in case of Pilot Air Control Only)
A (Built-in Pressure Sensor, A Port: Fitting, B Port: Plug)
B (Built-in Pressure Sensor, A Port: Plug, B Port: Fitting)
Pilot Air Control Block
-- Pick an Option --
None
X (X Pilot Air Control Block, at station 1)
A,B Port Size
-- Pick an Option --
C2 (ø2 One-touch Fitting, Pitch: w/out pressure sensor: 6.5mm, w/ pressure sensor 9mm)
C4 (ø4 One-touch Fitting, Pitch: w/out pressure sensor: 6.5mm, w/ pressure sensor 9mm)
C6 (ø6 One-touch Fitting, Pitch: 9mm with or w/out pressure sensor)
Mounting
-- Pick an Option --
Direct Mounting
D (DIN Rail Mounting)
DIN Rail Option
-- Pick an Option --
DIN Rail Mounting, w/DIN Rail
0 (DIN Rail Mounting, w/o DIN Rail)
3 (Longer than Standard DIN Rail)
4 (Longer than Standard DIN Rail)
5 (Longer than Standard DIN Rail)
6 (Longer than Standard DIN Rail)
7 (Longer than Standard DIN Rail)
8 (Longer than Standard DIN Rail)
9 (Longer than Standard DIN Rail)
10 (Longer than Standard DIN Rail)
11 (Longer than Standard DIN Rail)
12 (Longer than Standard DIN Rail)
13 (Longer than Standard DIN Rail)
14 (Longer than Standard DIN Rail)
15 (Longer than Standard DIN Rail)
16 (Longer than Standard DIN Rail)
17 (Longer than Standard DIN Rail)
18 (Longer than Standard DIN Rail)
19 (Longer than Standard DIN Rail)
20 (Longer than Standard DIN Rail)
21 (Longer than Standard DIN Rail)
22 (Longer than Standard DIN Rail)
23 (Longer than Standard DIN Rail)
24 (Longer than Standard DIN Rail)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.