- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 1000 Series
- Cassette Base Manifolds
Cassette Base Manifolds
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
10-SS5V*-W*S*D, EX500 Decentralized Serial Wiring Manifold, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base, EX500 type manifold base for SV1000 valves
- Decentralized serial wiring
- IP67 protection
- Maximum 16 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-16S3, 1000 Series, Cassette Base Manifold, Dedicated Output Serial Wiring
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Cassette base, EX120 type manifold for SV1000 valve
- Dedicated output serial wiring
- IP67 protection
- Number of outputs: 16
- Maximum 16 stations available as standard
- 6 port sizes available
- DIN rail mount
10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base EX120 series for SV* valves
- Dedicated output serial wiring
- Number of outputs: 16
- Maxiumum 16 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-W16C, 1000 Series, Cassette Base Manifold, Circular Connector
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Cassette base manifold for SV1000 valve
- Circular connector
- IP67 protection
- Number of connectors: 26 pins
- Maximum 18 stations available as standard
- 6 port sizes available
- Optional DIN rail mount
10-SS5V*-W*CD, Circular Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base circular connector type manifold for SV* valves
- IP67 protection
- Number of connectors: 26 pins
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series
SS5V1-16F/P*, 1000 Series, Cassette Base Manifold, D-sub Connector & Flat Ribbon Cable
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Cassette base manifold for SV1000 valve
- D-sub connector or flat ribbon cable
- Number of connectors (D-sub): 25 pins
- Number of connectors (flat ribbon): 26, 20, 10 pins
- Maximum 18 stations available as standard
- DIN rail mount
10-SS5V*-*FD, D-Sub Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold for SV* valves
- D-sub connector or flat ribbon cable
- Maximum number of solenoids: 24
- Maximum 20 stations available as standard
- Optional DIN rail mount
- Clean room series
10-SS5V*-*D, Flat Ribbon Cable Connector Manifold Base, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Tie rod base manifold for SV* valves
- Flat ribbon cable connector
- Number of connectors: 26, 20, 10
- Maximum 20 stations as standard
- Optional DIN rail mount
- Clean room series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery