- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- SV Legacy Valve
- SV 1000 Series
- SV1000 Cassette Base Manifolds
- SS5V1-W16C 1000 Series Cassette Base Manifold Circular Connector
SS5V1-W16C, 1000 Series, Cassette Base Manifold, Circular Connector
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Cassette base manifold for SV1000 valve
- Circular connector
- IP67 protection
- Number of connectors: 26 pins
- Maximum 18 stations available as standard
- 6 port sizes available
- Optional DIN rail mount