- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VQ 1000-2000
- 1000 Series
- Base Mount Plug-in
Base Mount Plug-in
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
VQ1000 Series, VQ1*0*, 5 Port Solenoid Valve, Plug-in Type, Base Mounted, New Style
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Operating pressure range: 0.1MPa - 0.7MPa
(high pressure style 1.0MPa) - Coil rated voltage: 12, 24VDC;
100, 110, 200, 220VAC - Ambient & fluid temperature: -10 to 50°C
VV5Q11-F,1000 Series, Base Mounted Manifold, Plug-in Type, D-sub Connector
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-inmManifold for VQ1*0* valve
- D-sub connector (25 pin standard, 15 pin option)
- Top or side receptacle position
- Maximum 24 stations available as standard
- 16 port sizes available
- Optional DIN rail mount
VV5Q11-P, 1000 Series, Base Mounted Manifold, Plug-in Type, Flat Cable Connector
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Flat ribbon connector type
- 26 pin standard - 10, 16 and 20 available
- Top or side receptacle position
- Maximum 24 stations available as standard
- 16 port sizes available
- Optional DIN rail mount
VV5Q11-G, 1000 Series, Base Mounted Manifold, Flat Cable w/Power Supply Terminal Block
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- 20 pin flat cable connector
- Terminal block for external power supply
(power supply not supplied) - Maximum 16 stations available as standard
- 16 port sizes available
- DIN rail mount option
VV5Q11-T,1000 Series, Base Mounted Manifold, Plug-in Type, Terminal Box
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- Terminal box connection
- Maximum 24 stations available as standard
- 16 port sizes available
- Optional DIN rail mount
VV5Q11-L, 1000 Series, Base Mounted Manifold, Plug-in Type, Lead Wire Cable
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- Individual lead wire type
- P and R ports on one side for space savings
- Maximum 8 stations available as standard
- 16 port sizes available
- Optional DIN rail mount
VV5Q11-J, 1000 Series, Base Mounted Manifold, Plug-in Type, Flat Ribbon Cable
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Flat ribbon cable connector for VQ1000 valves
- Top or side receptacle position
- Max. 8 stations as standard
- One-touch fittings
VV5Q11-S, 1000 Series, Base Mounted Manifold, Plug-in Type, Serial Transmission Unit
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- Serial interface (SI) type
- Many popular SI types available
- Maximum 16 stations available as standard
- 16 port sizes available
- DIN rail mount
VV5Q11-SB, Base Mounted Manifold for EX510 Gateway Type Serial Transmission System
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Manifold for EX510 Gateway type serial transmission system
- IP20 enclosure compliant
- Max. 8 stations as standard
- One-touch fittings
10/21-VQ1*0*, Base Mounted Plug-in Valves, Clean Series
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Ambient and fluid temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
- Seal type: Metal, Rubber
10/21-VV5Q11, 1000 Series, Base Mounted Manifold, Plug-in Unit, Clean Series
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- 4 port sizes available
- DIN rail mount
- Maximum 12 stations available as standard
VQ1000/2000, D-sub Connector Cable Assembly
D-sub connector for Series VQ1000/2000 solenoid valves. The D-sub connector reduces installation labor for electrical connections. Using the D-sub connector (25P), (15P as semi-standard) conforming to MIL standard gives a wide interchangeability. A top or side receptacle position can be selected in accordance with the available mounting space. Support a maximum of 24 stations.
- Reduces installation labor for electrical connections
- Top or side receptacle position for space limitations
- Supports up to 24 stations
VQ1000/2000, Back Pressure Check Valve Assembly
The back pressure check valve prevents cylinder malfunction caused by other valve exhaust. It is effective when a single action cylinder is used, or an exhaust center type solenoid valve is used. Compatible with series VQ1000/2000 Base Mounted Plug-in Units.
- For series VQ1000/2000 Base Mounted Plug-in Units
- Prevents cylinder malfunction caused by valve exhaust
- Effective when single action cylinders or exhaust center type solenoid valves are used
- 2 pcs.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery