- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VQ 1000-2000
- 1000 Series
- VQ1000 Base Mount Plug-in
- VV5Q11-F1000 Series Base Mounted Manifold Plug-in Type D-sub Connector
VV5Q11-F,1000 Series, Base Mounted Manifold, Plug-in Type, D-sub Connector
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-inmManifold for VQ1*0* valve
- D-sub connector (25 pin standard, 15 pin option)
- Top or side receptacle position
- Maximum 24 stations available as standard
- 16 port sizes available
- Optional DIN rail mount