- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY
- 5000 Series
- Plug-in Connector Connecting Base Types 10 11 12
Plug-in Connector Connecting Base, Types 10, 11, 12
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
![SS5Y5-10/11, 5000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring (IP40)](https://content2.smcetech.com/image/medium/1802F_SY5_BASE_MEDIUM.png)
SS5Y5-10/11, 5000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring (IP40)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
- One-touch fittings
![SS5Y5-12, 5000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)](https://content2.smcetech.com/image/medium/1802G_SY5_BASE_MEDIUM.png)
SS5Y5-12, 5000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring System (IP40)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Options: external pilot, built-in silencer
- Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
- One-touch fittings
![SS5Y5-10/11S, 5000 Series Manifold, Side/Bottom Ported for EX260 Integrated-type for Output Serial Transmission System](https://content2.smcetech.com/image/medium/1802Z_US_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S, 5000 Series Manifold, Side/Bottom Ported for EX260 Integrated-type for Output Serial Transmission System
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S, 5000 Series Manifold, Top Ported for EX260 Integrated-type for Output, Serial Transmission System](https://content2.smcetech.com/image/medium/1802AA_US_SY5_BASE_MEDIUM.png)
SS5Y5-12S, 5000 Series Manifold, Top Ported for EX260 Integrated-type for Output, Serial Transmission System
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Options include external pilot, built-in silencer
- Available with longer than standard DIN rail
![SS5Y5-10/11S6, 5000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)](https://content2.smcetech.com/image/medium/1802P_US_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S6, 5000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S6, 5000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)](https://content2.smcetech.com/image/medium/1802Q_SY5_BASE_MEDIUM.png)
SS5Y5-12S6, 5000 Series Manifold for Series EX600 Integrated (I/O) Serial Transmission System (Fieldbus) (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- One-touch fittings
![SS5Y5-10/11S, 5000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802T_US_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S, 5000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S, 5000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802U_SY5_BASE_MEDIUM.png)
SS5Y5-12S, 5000 Series Manifold for Series EX250 Integrated (I/O) Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- One-touch fittings
![SS5Y5-10/11M, 5000 Series Manifold, Circular Connector (IP67)](https://content2.smcetech.com/image/medium/1802M_US_SY5_BASE_MEDIUM.png)
SS5Y5-10/11M, 5000 Series Manifold, Circular Connector (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- Circular connector kit
- One-touch fittings
![SS5Y5-12M, 5000 Series Manifold, Circular Connector (IP67)](https://content2.smcetech.com/image/medium/1802N_SY5_BASE_MEDIUM.png)
SS5Y5-12M, 5000 Series Manifold, Circular Connector (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- Circular connector kit
- One-touch fittings
![SS5Y5-10/11, 5000 Series Manifold, Lead Wire (IP67)](https://content2.smcetech.com/image/medium/1802K_SY5_VMC_MEDIUM.png)
SS5Y5-10/11, 5000 Series Manifold, Lead Wire (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- Lead Wire Kit
- One-touch fittings
![SS5Y5-12, 5000 Series Manifold, Lead Wire (IP67)](https://content2.smcetech.com/image/medium/1802L_SY5_BASE_MEDIUM.png)
SS5Y5-12, 5000 Series Manifold, Lead Wire (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- Lead Wire Kit
- One-touch fittings
![SS5Y5-10/11, 5000 Series Manifold, Terminal Block Box (IP67)](https://content2.smcetech.com/image/medium/1802H_SY5_BASE_MEDIUM.png)
SS5Y5-10/11, 5000 Series Manifold, Terminal Block Box (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side and bottom ported
- Available with external pilot
- Terminal Block box
- One-touch fittings
![SS5Y5-12T, 5000 Series Manifold, Terminal Block Box (IP67)](https://content2.smcetech.com/image/medium/1802J_SY5_BASE_MEDIUM.png)
SS5Y5-12T, 5000 Series Manifold, Terminal Block Box (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- Terminal block box
- One-touch fittings
![SS5Y5-10/11S, 5000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802R_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S, 5000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S, 5000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802S_SY5_BASE_MEDIUM.png)
SS5Y5-12S, 5000 Series Manifold for Series EX500 Gateway Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- One-touch fittings
![SS5Y5-10/11S4, 5000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802V_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S4, 5000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S4, 5000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)](https://content2.smcetech.com/image/medium/1802W_SY5_BASE_MEDIUM.png)
SS5Y5-12S4, 5000 Series Manifold for Series EX126 Integrated (Output) Serial Transmission System (IP67)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- One-touch fittings
![SS5Y5-10/11S3, 5000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)](https://content2.smcetech.com/image/medium/1802X_SY5_BASE_MEDIUM.png)
SS5Y5-10/11S3, 5000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- One-touch fittings
![SS5Y5-12S3, 5000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)](https://content2.smcetech.com/image/medium/1802Y_SY5_BASE_MEDIUM.png)
SS5Y5-12S3, 5000 Series Manifold for Series EX120 Integrated (Output) Serial Transmission System (IP20)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Top ported
- Available with external pilot
- One-touch fittings
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery