- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY - New
- 5000 Series
- Plug-in Connector Connecting Base Types 10 11 12
- SS5Y5-10-11 5000 Series Manifold D-sub Connector Flat Ribbon Cable PC Wiring IP40
SS5Y5-10/11, 5000 Series Manifold, D-sub Connector, Flat Ribbon Cable, PC Wiring (IP40)
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
- Plug-in connector connecting base
- Side or bottom ported
- Available with external pilot
- Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
- One-touch fittings
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.