- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - Direct Operated
- VK
- 300 Series
- Base Mounted Manifolds
Base Mounted Manifolds
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.

VV3K3, Base Mounted Manifold, Type 40/42
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- Base mounted manifolds for VK300
- Maximum stations: 20
- Threads: Rc , G , NPT, NPTF
- Piping method type 40: A port bottom ported
- Piping method type 42: A port side ported; 42S: Solenoids on same side of A port
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery