VV3K3, Base Mounted Manifold, Type 40/42

The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.

  • Base mounted manifolds for VK300
  • Maximum stations: 20
  • Threads: Rc , G , NPT, NPTF
  • Piping method type 40: A port bottom ported
  • Piping method type 42: A port side ported; 42S: Solenoids on same side of A port
VV3K3, Base Mounted Manifold, Type 40/42
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Solenoid Direction Configuration Status
Type Configuration Status
Stations Configuration Status
Port Size Configuration Status
Thread Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate