- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - Direct Operated
- VK
- 3000 Series
- Body Ported Manifolds
Body Ported Manifolds
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
VV5K3(1), VK3000 Series, Body Ported, Manifold
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- Body ported manifolds for VK3000
- Maximum stations: 20
- Threads: Rc(PT), G(PF), NPT, NPTF
- Piping method type 20: Common SUP/Common EXH
- Piping method type 21: Common SUP/Individual EXH
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery