3000 Series
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.

Valves (All Types)
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- 5 port solenoid valve, direct poppet, rubber seal
- Body ported or base mounted
- Available with Rc(PT), PF, NPT or NPTF threads
- M5 or 1/8 port size
- All parts in contact with fluid are non-copper material

Body Ported Manifolds
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- VK3000 series, body ported manifold
- Rc(PT), PF, NPT and NPTF thread types
- Common SUP/EXH, or Common SUP, Individual EXH
- Maximum stations: 20

Base Mounted Manifolds
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- VK3000 series, base mounted manifolds
- Rc(PT), PF, NPT and NPTF thread types
- Common SUP/EXH
- Maximum stations: 20
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery