- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Electronic Regulators
- ITV Electro-Pneumatic Regulator
- HF1-ITV Electro-Pneumatic Regulator for Food Applications
HF1-ITV, Electro-Pneumatic Regulator for Food Applications
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Controls air pressure in proportion to an electric signal
- Available in MPa, kgf/cm², bar, PSI, and kPa units
- Pressure range of 0.1 to 0.9MPa
- Available port sizes 1/4, 3/8 and 1/2
- Mounting bracket and cable options are available