- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Heatless Regenerative Dryers
- ID
- ID Heatless Air Dryer
ID, Heatless Air Dryer
Heatless air dryer ID series is best when dry air with a low dew point is needed. Supply dry air with a low dew point below 30°C. Air dryer series ID is compact and light weight without heater and electric control board. Possible to check the outlet dew point with the indicator. (Self-regenerative style allows for easy maintenance.)
- Heatless air dryer series ID
- Compact and light weight
- Operating pressure: 0.3 to 1.0MPa
- Inlet air temperature: 5 to 50°C
- Not available in Canada