- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Refrigerated Air Dryers
- IDF Refrigerated Air Dryer Standard Inlet Air Temperature for Asia
- IDFD Refrigerated Air Dryer Sizes 190
IDF*D, Refrigerated Air Dryer, Sizes 190~370, Standard Inlet Air Temperature
IDF*D refrigerated air dryers are our largest units.
*** These units are not available for use in the United States or Canada ***
- 50/60 Hz operation
- Max. inlet air temperature: 122°F (50°C)
- Max. flow at rated conditions: 2,295 scfm 65m³/min (ANR) @50°F (10°C) PDP
- Connections: JIS flanges
- Not available in Canada
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
- Rotary Table
- Electric Grippers
- Electric Actuator Controllers & Drivers