- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Refrigerated Air Dryers
- IDH Dryer with Outlet Air Temperature Adjustment
- IDH Thermo-dryer
IDH, Thermo-dryer
SMC's series IDH compact air dryer offers stable, compressed air temperature control with its integrated heater, regulator, dryer, and filter. The IDH air dryer delivers a constant volume of compressed air at the correct temperature, dew point, pressure and cleanliness, regardless of external conditions or seasonal climatic conditions. Due to it's compact size, and the ventilation holes being on the front and top, the IDH can be installed closed to a wall or panel.
- 50/60 Hz operation
- All-in-one air preparation with temperature and pressure control, drying and cleaning
- Stable adjustable outlet temperature: 59° to 86°F ± 0.18°F (15 to 30°C ± 0.1°C)
- Not available in Canada