Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size
-- Pick an Option --
16mm
20mm
25mm
32mm
40mm
50mm
63mm
Port Thread
-- Pick an Option --
Rc (25-63 Bore, M Thread 16-20 Bore)
TN (NPT)
TF (G)
Piping
-- Pick an Option --
Standard
G (Centralized Piping)
Stroke
-- Pick an Option --
100mm
200mm
300mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1200mm
1400mm
1600mm
1800mm
2000mm
Stroke Adjustment Unit
-- Pick an Option --
LA (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Adjustment Bolt)
L6A (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt)
L7A (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt)
LA6 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Adjustment Bolt, Short Spacer)
L6A6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt, Short Spacer)
L7A6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt, Short Spacer)
LA7 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Adjustment Bolt, Long Spacer)
L6A7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt, Long Spacer)
L7A7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt, Long Spacer)
L (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt)
L6L (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt)
L7L (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt)
LL6 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
L6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
L7L6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
LL7 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
L6L7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
L7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
LH (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt)
L6H (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt)
L7H (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt)
LH6 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
L6H6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
L7H6 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
LH7 (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
L6H7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
L7H7 (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
Auto Switch
-- Pick an Option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal
Lead Wire or Prewired Connector
-- Pick an Option --
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
Number
-- Pick an Option --
2 pcs. (Or None in the Case of No Switch)
3 pcs.
4 pcs.
S (1 pc.)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.