Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size
-- Pick an Option --
16mm
20mm
25mm
32mm
40mm
Piping
-- Pick an Option --
Standard
G (Centralized Piping)
Stroke
-- Pick an Option --
50mm
100mm
150mm
200mm
250mm
300mm
350mm
400mm
450mm
500mm
550mm
600mm
Stroke Adjustment Unit
-- Pick an Option --
A (Left: w/Adjustment Bolt; Right: w/Adjustment Bolt)
A6A (Left: w/Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt)
A7A (Left: w/Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt)
AA6 (Left: w/Adjustment Bolt; Right: w/Adjustment Bolt, Short Spacer)
A6 (Left: w/Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt, Short Spacer)
A7A6 (Left: w/Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt, Short Spacer)
AA7 (Left: w/Adjustment Bolt; Right: w/Adjustment Bolt, Long Spacer)
A6A7 (Left: w/Adjustment Bolt, Short Spacer; Right: w/Adjustment Bolt, Long Spacer)
A7 (Left: w/Adjustment Bolt, Long Spacer; Right: w/Adjustment Bolt, Long Spacer)
AL (Left: w/Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt)
A6L (Left: w/Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt)
A7L (Left: w/Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt)
AL6 (Left: w/Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
A6L6 (Left: w/Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
A7L6 (Left: w/Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
AL7 (Left: w/Adjustment Bolt; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
A6L7 (Left: w/Adjustment Bolt, Short Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
A7L7 (Left: w/Adjustment Bolt, Long Spacer; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
AH (Left: w/Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt)
A6H (Left: w/Adjustment Bolt, Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt)
A7H (Left: w/Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt)
AH6 (Left: w/Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
A6H6 (Left: w/Adjustment Bolt Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
A7H6 (Left: w/Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
AH7 (Left: w/Adjustment Bolt; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
A6H7 (Left: w/Adjustment Bolt, Short Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
A7H7 (Left: w/Adjustment Bolt, Long Spacer; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
Option
-- Pick an Option --
None
Z
Auto Switch
-- Pick an Option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal
Lead Wire or Prewired Connector
-- Pick an Option --
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
Number
-- Pick an Option --
2 pcs. (Or None in the Case of No Switch)
3 pcs.
4 pcs.
S (1 pc.)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.