- SMC Home
- Products
- Static Control
- Fittings Tubing
- Static Control Tubing
- TAS Anti-static Soft Nylon Tubing
TAS, Anti-static Soft Nylon Tubing
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.
- Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
- Operating temperature: 0 to 40 °C
- Colour: black.