- SMC Home
- Products
- Vacuum Products
- Vacuum Filters
- AFJ Vacuum Filter
AFJ Vacuum Filter
Series AFJ filters prevent trouble in vacuum equipment caused by contaminants in the air. There are two filter styles available for applications that require large flow or water removal. The elements can be reused after washing for ease of maintenance.
AFJ-D, Vacuum Filter
Series AFJ filters prevent trouble in vacuum equipment caused by contaminants in the air. There are two filter styles available for applications that require large flow or water removal. The elements can be reused after washing for ease of maintenance.
- Large flow type AFJ-T-D, up to 660 l/min, for dust removal.
- Water drop removal type AFJ-S-D, up to 500 l/min, for both dust and water droplets removal.
- Filtration rating: 5, 40, 80 µm.
- Port sizes: from 1/8 to 1/2.
- Standard options: bracket; bowl material, selectable flow direction.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators