- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VFM
- 200 Series
- VFM200 5 Port Mechanical Valve Metal Seal Metric
VFM200, 5 Port Mechanical Valve, Metal Seal, Metric
Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.
- Fluid: air, inert gas
- Operating pressure range: 0.1 to 1.0MPa
- Effective area (Cv): 18mm 2 (1.0)
- Maximum frequency (mechanical operation style):
300 c.p.m. or less - Weight: 300g