- SMC Home
- Products
- High Vacuum
- Angle and In-line Valves
- XL Angle Valve
- XLJ Vacuum Angle Valve w-Release Valve
XLJ, Vacuum Angle Valve w/Release Valve
XLJ is a limited release series pairing a vacuum angle valve with a release valve. The release valve allows atmospheric pressure to enter the system between the rotary pump and vacuum valve. This prevents the undesirable reverse flow of oil through the pump. The vacuum valve is a normally closed type with a vacuum pilot and o-ring shaft seal. Two flange sizes are available with 8 voltage options. XLJ is CE marked.
- Compatible with inert gases
- Flange sizes: 25 and 40
- Operating pressure range: Atmospheric to 0.01 Pa
- Operating temperature: 5-40°C
- Voltage options: (100, 110, 200, 220, 230, 240)VAC; (12, 24)VDC