- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability C85/ C75 Series
High Durability C85/ C75 Series
The C85/75-XB24 double acting single rod, ISO6432 (C85 only) compatible cylinder with new technology offers at least 4 times longer and environmental resistance compared to standard products. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing C85/75 compact cylinder models.

C85/75-XB24, ISO6432 Compatible Cylinder, High Durability
The C85/75-XB24 double acting single rod, ISO6432 (C85 only) compatible cylinder with new technology offers at least 4 times longer and environmental resistance compared to standard products. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing C85/75 compact cylinder models.
- Double acting, single rod
- Bore sizes (mm): C85 (ISO6432): 12, 16, 20, 25. C75: 32, 40
- Standard stroke range (mm): 5 to 1000
- Extended maintenance interval: up to 4 times longer than standard model