MU
The MU plate cylinder, with its elliptical design, provides a low profile while maintaining force output. The MU cylinder can eliminate the need for higher operating pressures that may be required for typical flat cylinders. The oval piston shape also provides an intrinsic non-rotating function without having to use a rod with flats, offering increased bearing and seal life.
M(D)U-Z Plate Cylinder, Double Acting, Single Rod w/Auto Switch Mounting Groove
The MU plate single rod, double acting, cylinder, with its elliptical design, provides a low profile while maintaining force output. The MU cylinder can eliminate the need for higher operating pressures that may be required for typical flat cylinders. The oval piston shape also provides an intrinsic non-rotating function without having to use a rod with flats, offering increased bearing and seal life.
- Double acting, single rod plate cylinder
- Possible to mount without brackets
- Auto switch mounting grooves prevent projection of auto switches
- Auto switches can be mounted in 4 directions
- Strokes up to 300mm
M(D)UW Plate Cylinder, Double Acting, Double Rod w/Auto Switch Mounting Groove
The MU plate double rod, double acting, cylinder, with its elliptical design, provides a low profile while maintaining force output. The MU cylinder can eliminate the need for higher operating pressures that may be required for typical flat cylinders. The oval piston shape also provides an intrinsic non-rotating function without having to use a rod with flats, offering increased bearing and seal life.
- Double acting, double rod plate cylinder
- Possible to mount without brackets
- Auto switch mounting grooves prevent projection of auto switches
- Auto switches can be mounted in 4 directions
- Strokes up to 300mm
M(D)U Plate Cylinder, Single Acting w/Auto Switch Mounting Groove
The MU plate single rod, single acting, cylinder, with its elliptical design, provides a low profile while maintaining force output. The MU cylinder can eliminate the need for higher operating pressures that may be required for typical flat cylinders. The oval piston shape also provides an intrinsic non-rotating function without having to use a rod with flats, offering increased bearing and seal life.
- Single acting, spring return/extend, plate cylinder
- Possible to mount without brackets
- Auto switch mounting grooves prevent projection of auto switches
- Auto switches can be mounted in 4 directions
- Strokes up to 20mm
MU, Accessory, Mounting Brackets
The MU series plate cylinder add on mounting brackets.
- MU mounting brackets
- Type: flange, foot, single and double clevis
- Applicable to all bore sizes
MU, Accessory, Knuckle Joints
The MU series plate cylinder add on rod knuckle joints.
- Single and double knuckle joints
- Available for all bore sizes
MU, Accessory, Clevis Pivot Brackets
The MU series plate cylinder double and single clevis mounting brackets.
- Clevis pivot brackets for double and single clevis
- Available for all bore sizes
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery