ASP
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
ASP, Speed Controller with Pilot Check Valve, Push-lock Type
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
- Pilot check speed control available with residual pressure relief valve
- Available with 4mm to 12mm tubing size
- Port size: M5, 10-32UNF, 1/8" up to 1/2"
- Max operating pressure: 0.7 MPa (101.5 psi)
ASP-G, Stainless-Steel Speed Controller with Pilot Check Valve
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
- Pilot check speed control available with residual pressure relief valve
- Stainless-steel type
- Available with 4mm to 12mm tubing size
- Port size: M5, 10-32UNF, 1/8" up to 1/2"
- Max operating pressure: 0.7 MPa (101.5 psi)
ASP, Speed Controller with Pilot Check Valve
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
- Pilot check operates with 50% of operating pressure
- One-touch connection for supply air only
- Available in 6-10mm and 1/4"-1/2" tube sizes
- Universal style connection standard
- Thread sealant is standard
- Available in PT, NPT, and G thread (standard)
With Residual Pressure Release Valve – ASP-X352
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
- Pilot check speed control with residual pressure relief valve
- One-touch connection for supply air only
- Universal type with one-touch fitting
- Uni-fit thread form
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery