JS
Floating joint series JS is made of stainless steel and used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid, therefore sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
JS, Floating Joint, Stainless Steel
Floating joint series JS is made of stainless steel and used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid, therefore sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
- Floating joint: stainless steel type
- Applicable bore size: 10, 16, 20, 25, 32, 40, 50, 63 mm
- Applicable dust cover in fluoro rubber or silicon rubber
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery