CJP2
Available in four bore size options, series CJP2 includes a tiny, but powerful, 4mm bore size option making it the smallest double acting pin cylinder around. 6, 10 and 16mm bore sizes complete the range, all featuring extruded aluminium bodies, making them not only compact, but extremely light weight. Series CJP2 is auto switch capable and other options include rubber bumper cushions, and made to order models including both heat and cold resistant types. Mounting possibilities include basic/panel, flange, foot, clevis and trunnion options.
C(D)JP2, Pin Cylinder, Double Acting, Single Rod
Available in four bore size options, series CJP2 includes a tiny, but powerful, 4mm bore size option making it the smallest double acting pin cylinder around. 6, 10 and 16mm bore sizes complete the range, all featuring extruded aluminium bodies, making them not only compact, but extremely light weight. Series CJP2 is auto switch capable and other options include rubber bumper cushions, and made to order models including both heat and cold resistant types. Mounting possibilities include basic/panel, flange, foot, clevis and trunnion options.- The body material has been changed from brass to aluminium, achieving impressive weight reduction.
- The overall length of the cylinder has been reduced resulting in an extremly compact cylinder.
- Solid state auto-switches can also be mounted now.
- Longer stroke options are now available.
- Internal rubber bumpers provide quieter operation and longer life (up to 5 million cycles).
CJP2, Accessory, Mounting Brackets
Series CJP2 add on mounting brackets.- Accessory: mounting bracket
- Types: F (flange), L (foot), T (trunnion)
CJP2, Accessory, Knuckle Joints
Series CJP2 add on single/double rod end knuckle joint.- Knuckle joint pin/clevis pin
- Applicable series: CJP2
- Applicable bore sizes (mm): 6, 10, 16
CJP2, Accessory, Knuckle Pin
Series CJP2 add on single/double rod end knuckle joint pins.- Knuckle pin
- Applicable series: CJP
- Applicable bore sizes (mm): 6, 10, 15
- Material: stainless steel
CJP2, Accessory, Mounting Nut
Series CJP2 add on mounting nut.- Mounting nut
- Applicable series: CJP
- Applicable bore sizes (mm): 6, 10, 15
- Material: brass
CJP2, Accessory, Trunnion Pin
Series CJP2 add on rear trunnion pin.- Trunnion pin
- Applicable series: CJP
- Applicable bores sizes (mm): 6, 10, 15
- Material: stainless steel
CJP2, Accessory, Rod End Cap
Series CJP2 add on rod end cap.- CJP rod end cap
- Flat or rounded style
- Applicable bore sizes (mm): 6, 10, 15
- Material: POM
CJP/CJP2 Accessory, Rod End Nut
Series CJP2 rod end jam nut.- Accessory: rod end nut
- Material: steel
- Applicable bore (mm): 4, 6, 10, 15, 16
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery