Pin
CJP2
Available in four bore size options, series CJP2 includes a tiny, but powerful, 4mm bore size option making it the smallest double acting pin cylinder around. 6, 10 and 16mm bore sizes complete the range, all featuring extruded aluminium bodies, making them not only compact, but extremely light weight. Series CJP2 is auto switch capable and other options include rubber bumper cushions, and made to order models including both heat and cold resistant types. Mounting possibilities include basic/panel, flange, foot, clevis and trunnion options.NCJP
The compact design of series NCJP double acting pin cylinder minimizes mounting space. The NCJP is available in five mounting options to accommodate many design styles. Bore sizes include 6, 10 and 15mm with strokes ranging from 5 to 30mm. Other features include brass panel mounting nuts, stainless steel piston rod and brass bodies. The NCJP series is also available in an auto switch capable model.
CJP
SMC's CJP series single acting pin cylinder's compact design minimizes mounting space. To accommodate many design styles, the CJP is available in five mounting styles: basic nose, foot, flange, clevis, and trunnion. An auto switch capable model is also available. Available bore sizes include 6, 10, and 15mm with strokes ranging from 5 to 30mm. Other features include brass panel mounting nuts, stainless steel piston rod, and brass bodies.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery