CJP
SMC's CJP series single acting pin cylinder's compact design minimizes mounting space. To accommodate many design styles, the CJP is available in five mounting styles: basic nose, foot, flange, clevis, and trunnion. An auto switch capable model is also available. Available bore sizes include 6, 10, and 15mm with strokes ranging from 5 to 30mm. Other features include brass panel mounting nuts, stainless steel piston rod, and brass bodies.
CJP-Z, Pin Cylinder, Single Acting, Spring Return
SMC's CJP-Z series is a single acting, short-stroke miniature pin cylinder with a shorter overall length. The CJP-Z can be recessed directly into a machine or installed on a panel, making the machine more compact. Rod end cap can now be ordered with the cylinder.
- Single acting, spring return, pin cylinder
- Cylinder with rod end cap can now be ordered as standard
- 4 bore sizes available
- Stroke from 5mm to 15mm
- Panel or embedded mounting types
CJP/CJP2 Accessory, Rod End Nut
SMC's CJP series add on rod end jam nut.
- Accessory: rod end nut
- Material: steel
- Applicable bore (mm): 4, 6, 10, 15, 16
CJP Accessory, Mounting Nut
SMC's CJP series add on mounting jam nut.
- Accessory: mounting nut
- Material: Brass
- Applicable bore (mm): 4, 6, 10, 15
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery