- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-21-22-CM2
10/11/21/22-CM2
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.
10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.- Clean series air cylinder
- Double acting single rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.- Clean series air cylinder
- Double acting double rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.- Clean series air cylinder
- Double acting single rod direct mount
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.- Clean series air cylinder
- Double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room
Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles. Mountings include basic, axial foot, rod side flange, head side and boss-cut.- Clean Series low speed cylinder
- Double acting single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery