CQ2X
Low friction characteristics are improved with the use of the CQ2X low speed cylinder series. Minimum operating pressure is cut in half, compared to previous series, while achieving stable thrust. All microspeed cylinders have the same dimensions as the standard cylinders.

C(D)Q2X, Compact Cylinder, Double Acting, Single Rod, Low Speed
Low friction characteristics are improved with the use of the CQ2X low speed cylinder series. Minimum operating pressure is cut in half, compared to previous series, while achieving stable thrust. All microspeed cylinders have the same dimensions as the standard cylinders.
- CQ2, low friction type
- Mountings: 6 options available
- Bore sizes: 32mm, 40mm
- Strokes up to 100mm as standard
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery