AC-A
SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
AC-A sizes 20-40 will end production in March 2025. AC10-A will remain available after March 2025. -- Please select the AC-D series for new applications

Metric, North American & European Specifications
SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
AC-A sizes 20-40 will end production in March 2025. AC10-A will remain available after March 2025. -- Please select the AC-D series for new applications
- Easy replacement of element
- Energy saving regulator
- Reduced required maintenance space
- Transparent bowl guard allows 360 degree visibility
- New spacer can be connected to existing products

Accessories/Attachments
SMC'S new AC-A series of modular type F.R.L. unit is available in five sizes and is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. Bowls on the size 30 and 40 are now covered with a transparent bowl guard, completely protecting them from the environment, and making the interior contents visible from 360 degrees. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
- Cost effective and clean looking
- Wide variety of piping options available
- Detach equipment without removing piping
- Reduced downtime with simple assembly and maintenance
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery