- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- AR Air Regulator
- Metric North American European Specifications AR25-35 Pilot Operated Regulator
Metric, North American & European Specifications (AR*25/35 Pilot Operated Regulator)
Cost effective and clean looking, series AR regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
AR*25/35, Pilot Operated Regulator
With its internally piloted operation, the AR*23/35
regulator provides excellent pressure control in higher flow ranges. Connection sizes from ¼” to 2” are available. Set pressure ranges of 3 to 30 psi (0.02 to
0.2 MPa) and 7 to 120 psi (0.05 to 0.83 MPa) optimize user adjustability.