- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- AR Air Regulator
- Metric North American European Specifications AR25-35 Pilot Operated Regulator
- AR25-35 Pilot Operated Regulator
AR*25/35, Pilot Operated Regulator
With its internally piloted operation, the AR*23/35
regulator provides excellent pressure control in higher flow ranges. Connection sizes from ¼” to 2” are available. Set pressure ranges of 3 to 30 psi (0.02 to
0.2 MPa) and 7 to 120 psi (0.05 to 0.83 MPa) optimize user adjustability.
- Internal pilot relieving style (pilot air is always bleeding)
- Port sizes ranging from 1/4 to 2
- Optional bracket and pressure gauge