ASG, Stainless Steel Speed Controller, Elbow Type

Suitable for applications where copper free specifications are required, the stainless steel series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The "FG" series body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.  The ASG series has a polished finish with more rounded profiles which makes it easier to clean.  ASG features corrosion/high temperature resistant construction as the external metal is made of SUS316 and the seal material is made of FKM.  This speed controller can be used with a variety of tubing such as FEP, PFA, Nylon, Soft nylon, Polyurethane, and Polyolefin. 

  • Pressure range: 15 to 145 PSI (0.1 to 1 MPa)
  • Ambient and fluid temp range: 23 to 140°F (-5 to 60°C)
  • Option for meter-out or meter-in type control
  • One-touch fitting provides easy tube mounting/removal
  • Applicable tube size: ø4, ø6, ø8, ø10, and ø12
  • Thread port size: M5, R1/8 to 1/2
  • The port thread has sealant (except M5 type), to save installation time and reduce the possibility of leakage
ASG, Stainless Steel Speed Controller, Elbow Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Control Type Configuration Status
Port Size Configuration Status
Applicable Tube OD Configuration Status
Sealant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate